text.skipToContent text.skipToNavigation

Catalog No. : K650S-HP

Description:  SPLICE HOUSING PACKAGE

UPC: 783786469079

EPDM Rubber Housing for Splice. Includes Receptacle Housing (Length 11.19 inch, Diameter 4.25 inch), Plug Housing (Length 11.19 inch, Diameter 4.25 inch) and Aluminum Tube (Length 7.313 inch, Diameter 2.5 inch), 25kV, 125 kV BIL.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Connector and cable seal

Special Features

Includes Receptacle and Plug Housing

Application

25 kV

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant