text.skipToContent text.skipToNavigation

Alternate Catalog No. : K650CP-15 PACK

Catalog No. : K650CP-15PACK

Description:  CONNECTOR PLUG

UPC: 783786348107

600 Amp, 15/25kV, Deadbreak, Connecting Plug. Widest Diameter 3 inches. Pack of 15.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here