text.skipToContent text.skipToNavigation

Catalog No. : K650BIP-720LOT

Description:  BASIC INSULATING PLUG PACK OF 700

UPC: 783786551385

15/25kV 600 Series Deadbreak Insulated Plug (with Cap). Material Epoxy, Length 4.5 inch, Widest Diameter 3 inch. - Lot of 720
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here