text.skipToContent text.skipToNavigation

Catalog No. : K650-S1

Description:  600 AMP BUSHING 25KV

UPC: 783786658602

600 Amp, Short Shank Bushing without Stud, 15/25kV, 2-15/16 inch long
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Dimensions

Size

2-15/16 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here