text.skipToContent text.skipToNavigation

Catalog No. : K650-J4-U

Description:  15/25KV 600A DB 4 PT JUNCTION OPT-U

UPC: 783786630288

15/25kV 600 Series Deadbreak 4-Point Junction, Rubber Junction with stainless steel mounting plate, back plate and adjustable mounting bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold 600 Amp Series Elbow connectors. Stainless Steel Mounting Plate, Back Plate and Adjustable Mounting Bracket.

Application

Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass.

Specifications

Material

EPDM Rubber and Stainless Steel Bracket

Temperature Rating

-40 to +65 C

Connection

Push-In

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here