text.skipToContent text.skipToNavigation

Catalog No. : K650-J2-6

Description:  BRACKET FOR JUNC,2 PT,600A,15/25KV

UPC: 783786953240

15/25kV 600 Series Deadbreak 2-Point Junction, Hardware package consists of brackets and straps only.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold 600 Amp Series Elbow connectors. Mounting Bracket and Back Plate Only.

Application

Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass.

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Connection

Push-In

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here