text.skipToContent text.skipToNavigation

Catalog No. : K600-S1

Description:  BUSHING APPAR 600A SHORT SHANK

UPC: 783786643752

Bushing, Appar, 600 Amp, Short Shank
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant