Catalog No. : K58
Description: 5/8 EYE NUT
UPC: 624871009247
Eye nut. Drop forged hot galvanized tapped 5/8 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Eye nuts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
Hot Galvanized |
|
Thread Type |
National Pipe Thread Taper (NPT) |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
Dimensions
|
Height |
3-1/2 in |
|
Width |
2-7/16 in |
Documents/Support Tools
|
Sales Drawing |