text.skipToContent text.skipToNavigation

Catalog No. : K475J4

Description:  PRIMARY CABLE ACCESSORIES JUNCTION

UPC: 783786035281

25kV, 630 Amp Rated, Deadbreak, 4-Way Multi-Point Junction. Length 15.5 inch. Width 3-5 inch, Depth 2.5 inch. Alluminum Alloy Junction, EPDM Peroxide Insulation.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD