text.skipToContent text.skipToNavigation

Catalog No. : K450J3-5

Description:  400 AMP JUNCTION AL

UPC: 783786337644

400 Amp Junction Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD