text.skipToContent text.skipToNavigation

Catalog No. : K350S

Description:  3-1/2IN SERIES 35 CONDUIT BODY COVR

UPC: 786210961040

Series 35 3-1/2 Inch 4 Inch Conduit Body Cover, Stamped Steel Zinc Plated, Supplied with Stainless Steel Stamped Steel Screws, Raised Dome Cover Affords Additional Wiring Room
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Stamped Steel

Finish

Zinc Plated

Shape

Oval

Knockouts

Yes

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

3-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here