text.skipToContent text.skipToNavigation

Alternate Catalog No. : K 3187 BOOT

Catalog No. : K3187BOOT

Description:  EPDM RUBBER BOOT, 1.078 OD .906 ID

UPC: 783786737161

EPDM Rubber Pin Terminal Boot, 1-5/64 inch Outside Diameter. Length 3-7/32 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Slip-On

Material

EPDM Rubber

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

Length 3-7/32 in