text.skipToContent text.skipToNavigation

Catalog No. : K200M

Description:  2 INCH IRN CVR SERIES35 COND BODY

UPC: 786210982403

Series 35 2 Inch Conduit Body Cover, Malleable Iron Zinc Plated, Supplied with Stainless Steel Captive Screws, Raised Dome Cover Affords Additional Wiring Room
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Iron

Finish

Zinc Plated

Shape

Oval

Knockouts

Yes

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E23018 N/A DWTT N/A N/A
UL E2969 N/A N/A N/A N/A

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here