Catalog No. : K2/0-38R-C
Description: NON INSUL RING TERM 2/0 AWG 3/8 BH
UPC: 786209981721
Non-Insulated Ring Terminal Wire Range 2/0 AWG Bolt Hole 3/8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Copper |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Shield-Kon |
Dimensions
Wire Size |
2/0 AWG |