text.skipToContent text.skipToNavigation

Catalog No. : K180-S4

Description:  200A DEADBRK BUSHING 2-9/16IN

UPC: 783786632428

200 Amp Deadbreak Bushing 2-9/16 inch long, 15/25kV
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 200 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

2-9/16 inch

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here