Catalog No. : K180-C4
Description: LONG 200A BUSHINGS
UPC: 783786623563
200 Amp Deadbreak Bushing, 9-1/4 inch Long
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Application |
200 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Size |
9-1/4 in |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |