text.skipToContent text.skipToNavigation

Catalog No. : K1601WJ2-5

Description:  2 POINT WELL JCT W/O BRKT

UPC: 783786634866

15/25kV 200 Amp, loadbreak 2-way Well Junction with U Straps, Hardware package consists of U Straps and back plate only.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 200 Amps

Specifications

Temperature Rating

-20 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here