text.skipToContent text.skipToNavigation

Catalog No. : K1601PCC-R

Description:  BUSHING WELL

UPC: 783786648603

15/25KV, Molded Epoxy Flange for gasketed clamp mounting only, with Replaceable Well Stud, Bushing Well
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Material

Epoxy

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here