text.skipToContent text.skipToNavigation

Catalog No. : K1601-PC-T2R

Description:  15/25 LNGSHANK WELL W/OTABS REPL

UPC: 783786642137

15/25kv, Long Shank Well Without Bail Tabs and With Replaceable Well Stud (9-1/4 inch Bushing Shank Length)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

9-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here