text.skipToContent text.skipToNavigation

Catalog No. : K1601-PC-S2

Description:  15/25 SHRTSHANK WELL W/OTABS NOREPL

UPC: 783786652440

15/25kv, Short Shank Well without Bail Tabs and Non-Replaceable Well Stud (2-3/4 inch Bushing Shank Length), side mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

2-3/4 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here