text.skipToContent text.skipToNavigation

Catalog No. : K1601-PC-S1R-H

Description:  25KV BUSHING WELL/R STUD

UPC: 783786423538

15/25kv, Short Shank Well with Bail Tabs and with Replaceable Well Stud (2-3/4 inch Bushing Shank Length), H option
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

2-3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant