text.skipToContent text.skipToNavigation

Catalog No. : K1601-PC-S1-H

Description:  BUSHING WELL SIDE MOUNT

UPC: 783786423514

15/25kv, Short Shank Well with Bail Tabs and Non-Replaceable Well Stud (2-3/4 inch Bushing Shank Length), side mount, H option
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

2-3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant