text.skipToContent text.skipToNavigation

Catalog No. : K1601-PC-S1

Description:  15/25 SHRTSHANK WELL W/TABS NONREPL

UPC: 783786641598

15/25kv, Short Shank Bushing Well with Bail Tabs and Non-Replaceable Well Stud (2-3/4 inch Bushing Shank Length), side mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Side Mount

Application

15/25 kV, 200 Amps

Specifications

Material

EPDM Rubber, Stainless Steel Flange

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE 386 Standard

Dimensions

Size

Diameter 3.63 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here