text.skipToContent text.skipToNavigation

Catalog No. : K1601-CLH-FB

Description:  CONNECTOR, BUSHING WELL, 15/25KV

UPC: 783786415335

200 Amp, 15/25KV, Bushing Well Connector, Cable Lead Housing, FB - .640 inch Diameter. EPDM Peroxide Insulation Material. Overall Length 10.15 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD