text.skipToContent text.skipToNavigation

Alternate Catalog No. : K152SR-B0240-150TB6

Catalog No. : K152SRB0240150TB6

Description:  STR RECEPTACLE200A DB15/25KV,W/BAIL

UPC: 783786543618

Straight Receptacle with Test Point, 200 Amp, DeadBreak, 15/25KV, Cable Insulation Diameter 0.635 inch to 0.905 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 1/0 /Solid 2/0 /mmSquared 53.49. With 150TB6 Bail.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for ground wire connection. Wide cable range with minimum number of sizes. Test Point. Bail.

Application

Designed to connect a cable to another cable or apparatus.

Specifications

Connection

Compression

Conductor Range

1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 to 25 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Shielded, Fully Submersible

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here