text.skipToContent text.skipToNavigation

Catalog No. : K151BSR-A

Description:  RECEPT,STRAIGHT, 200A DB,15/25KV

UPC: 783786485888

200 Amp, 15/25kV, DeadBreak elbow, Housing Only, Straight Receptacle, Bails are required, but not included, order separately. Cable Insulation Diameter 0.635 inch to 0.905 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Housing Only

Specifications

Material

Housing - EPDM Rubber

Color

Black

Insulation

Yes, EPDM Rubber

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant