text.skipToContent text.skipToNavigation

Catalog No. : K150DR-CS2075

Description:  25KV 200A DB INSULATED CAP/BAIL

UPC: 75114377652

15/25kV 200 Amp, Deadbreak Insulated Cap. Bails are required, and Stainless Steel Junction Bail is Included. Does include a Nylon Vending Rod. CS2075 - for any customer.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

15/25kV, 200 Amp Deadbreak Rated. Fits standard Elastimold deadbreak bushings. Peroxide-cured insulation and jacket. Provides Dead-End for circuit. Fully shielded, fully submersible.

Application

Fully shielded, fully submersible insulating plug designed for de-energized operation. It is suitable for use on 15kV and 25kV class systems.

Specifications

Material

Cap EPDM Rubber, Bail Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE 386

Dimensions

Size

Cap3.13 inches (79.4 mm) long, 2.81 inch (71.4 mm) Diameter

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here