Catalog No. : K1502-A1
Description: INSERT FEED-THRU 200A DB 15/25K
UPC: 783786625642
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 200 Amp Deadbreak Rated. Fits standard Elastimold bushing well. Peroxide-cured insulation and jacket. Provision for ground wire connection. Provides extra deadbreak tap for well type connection. Rotatable for 360 degree mounting. |
|
Application |
Fully-shielded, fully submersible separable insulated connector designed for de-energized operation. The feed-thru insert fits a standard ANSI bushing well interface. Designed for use as an apparatus bushing interface. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
9.82 inch (249.4 mm) long, 3.22 inch (81.8 mm) wide, 8.00 inch (203.2 mm) wide |