text.skipToContent text.skipToNavigation

Catalog No. : K1501J4U-8-6

Description:  MOUNTING BRACKET

UPC: 783786360840

200 Amp, 15/25kV, Deadbreak Elbow, 4 Point Junction. Bails are required but not included, order separately. Center to Center spacing equals 4 inches. Stainless Steel Mounting Bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 200 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here