text.skipToContent text.skipToNavigation

Catalog No. : K14-38R-T

Description:  16-14 AWG RING, 3/8 BOLT HOLE

UPC: 786210903903

Non-Insulated Ring Wire Range 16-14, Bolt Hole 3/8, Mylar Tape
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Amperage Rating

27 Amps

Material

Copper

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Nominal cross section

1.5-2.5 mm²

Reel packaging

Y

AWG-range

16-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

3/8 inch