text.skipToContent text.skipToNavigation

Catalog No. : K133A

Description:  GUY HOOK 5/8-3/4 INCH

UPC: 624871009278

Guy hooks. Iron guy hook for use with 5/8 inch or 3/4 inch bolt. Equipped with teeth to imbed in the wood fibres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Guy wire hooks

Special Features

Equipped with teeth to imbed in the wood fibres

Specifications

Color

Silver

Material

Iron

Classifications

Brand Name

Microlectric

Dimensions

Opening Size

5/8 -3/4 in

Documents/Support Tools

Sales Drawing

Click here