text.skipToContent text.skipToNavigation

Catalog No. : K10-BS-M

Description:  NON-INSUL BUTT SPLICE, 12-10

UPC: 786210108025

Non-Insulated Butt Splice Wire Connector - Wire Range 12-10 AWG, Wire Strip Length 5/16 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

12-10

Insulation

None