text.skipToContent text.skipToNavigation

Catalog No. : K1

Description:  JUMPRCLMP 1 WIRE GROOV PLTD

UPC: 783786300341

Copper Type K - Jumper Clamp for Wire Range Plated Groove #6 - 1/0 ACSR, Copper Groove #8 Solid - 2/0 Stranded, Clamp Plated in one groove.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Jumper clamps sized right for #8 Solid Copper to 1/0 ACSR or 2/0 Copper
  • Made of Copper Alloy for high strength and durability
  • Silicon-bronze hex-head washer bolt ensures a super-secure fitting
  • Parallel-groove design eliminated the need to remove the bolt for installation

Descriptors

Category

Mechanical connectors

Special Features

Silicon-Bronze Hex-Head Washer Bolt Ensures a Super-Secure Fitting. Parallel-Groove Design Eliminates the Need to Remove the Bolt for Installation.

Application

For use with Aluminum, Amerductor or Galvanized Steel Strand to Copper or Copper-Bonded Steel Wires.

Specifications

Connection

Mechanical

Number Of Conductors

2

Material

Copper Alloy

Finish

Tin Plated

Voltage Rating

35 kV

Insulation

Bare

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here