text.skipToContent text.skipToNavigation

Catalog No. : JXPCSFG-48BO.30

Description:  PMAOVEREXTR.COND.PA12,NW48,BL/OR

UPC: 786210221816

Overextruded Conduit, Size NW48, Polyamide 12, Black and Orange, Reel Length 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For Food Zone, Non Contact Application Areas

Specifications

Material

Polyamide 12

Color

Black/Orange

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here