text.skipToContent text.skipToNavigation

Catalog No. : JSM36-210LA

Description:  6V STEEL EM UNIT MR16 LED 4W

UPC: 782683485335

Housing Colour: off-white, Powerpack of 6V-36W, lead-calcium, two heads, Head Style: EF10, MR16 LED, 6V-4W, Battery Run Time (Minimum): 90 minutes, self-powered, 120/277VAC, Voltage DC: 12V, Cabinet Size: S, Battery Unit
View More View Less
For more info visit:  tnb.ca.abb.com/en/