Catalog No. : JSM18-310LA
Description: EMER LIGHT UNIT 6V C/W 4W DEL MR16
UPC: 782683552440
Housing Colour: off-white, Powerpack: 6V-18W, lead-calcium, three heads, Head Style: ELF3 (MR16, Plastic), MR16 LED, 6V-4W, Battery Run Time (Minimum): 90 minutes, self-powered, 120/277VAC, Voltage DC: 12V, Cabinet Size: S, Battery Unit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.