text.skipToContent text.skipToNavigation

Catalog No. : JSM18-2150LB

Description:  6V STEEL EM UNIT 2 EF150 5W-LED

UPC: 782683567871

Housing Colour: off-white, Powerpack: 6V-18W, lead-calcium, two heads, Head Style: EF150 deco heads, MR16 LED, 6V-5W, Battery Run Time (Minimum): 90 minutes, self-powered, 120/277VAC, Voltage DC: 12V, Cabinet Size: S, Battery Unit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD