text.skipToContent text.skipToNavigation

Catalog No. : JS750

Description:  CONN KIT JS4 OVERHEAD 2X750MCM MAX

UPC: 624871005164

Made or assembled in Canada.

Connector kit for JS4 overhead 2 x 750 kcmil maximum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For overhead installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

400 Amps

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here