text.skipToContent text.skipToNavigation

Catalog No. : JS4B-TWLMH

Description:  400A/120-240V C/W TS 909710 MH MTR

UPC: 624871011349

Made or assembled in Canada.

JS4 underground 5 jaw twin cover. Provision only for current transformer. For Manitoba Hydro.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For overhead/underground installation - For Manitoba Hydro

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

400 Amps

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Documents/Support Tools

Sales Drawing

Click here