text.skipToContent text.skipToNavigation

Catalog No. : JS4B-STINNS

Description:  400A/120-240V PROV CT TS ISO NTR NS

UPC: 624871011806

Made or assembled in Canada.

JS4 underground 5 jaw meter socket configuration. Provision only for test switches and current transformer. For Nova Scotia. Insulated neutral.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For overhead/underground installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

400 Amps

Insulation

Neutral

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Documents/Support Tools

Sales Drawing

Click here