text.skipToContent text.skipToNavigation

Catalog No. : JS4B-200/5

Description:  400A/120-240V W/TS 200 CT MTR SKT

UPC: 624871004037

Made or assembled in Canada.

JS4 underground 5 jaw twin cover. Equipped with test switches. 200A to 5 ratio current transformer.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For overhead/underground installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

400 Amps

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Documents/Support Tools

Sales Drawing

Click here