text.skipToContent text.skipToNavigation

Catalog No. : JS350

Description:  CONN.KIT JS4 OVERHEAD 2X350MCM MAX

UPC: 624871005157

Made or assembled in Canada.

Overhead entry conversion kit (1 kit required per socket) 2 x 350 kcmil tunnel connector kit for line side terminations.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For overhead installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

400 Amps

Classifications

Brand Name

Microlectric

Sustainability

ECO Solutions

EcoSolutions Product Profile BS225M-TCVCN EN

Environmental product declaration

LCA Document BS225M-TCVCN meter socket

End of life instructions for Microlectric meter sockets

Documents/Support Tools

Sales Drawing

Click here