text.skipToContent text.skipToNavigation

Catalog No. : JS250

Description:  CONN KIT JS4 OVERHEAD 2X250MC

UPC: 624871033426

Made or assembled in Canada.

Overhead entry conversion kit (1 kit required per socket) 2 x 250 kcmil tunnel connector kit for line side terminations.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For overhead installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

400 Amps

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here