text.skipToContent text.skipToNavigation

Catalog No. : JRU623

Description:  60A,INT,REC,2P3W,JL,600V,REPL

UPC: 708917149828

Interior Receptacle, 60Amps, 2 Pole 3 Wire, 600Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll