text.skipToContent text.skipToNavigation

Catalog No. : JRU2023

Description:  200A,INT,REC,2P3W,JL,600V,REPL

UPC: 708917274605

J-Line Accessories-Replacement For Female Interior, 200 Amp, 2 Pole 3 Wire, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard« in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

600 V

Material

Molded composition with silvered copper contacts

Classifications

Brand Name

Russellstoll