text.skipToContent text.skipToNavigation

Catalog No. : JRU1534

Description:  150A,INT,REC,3P4W,JL,600V,REPL

UPC: 708917133780

Interior Receptacle, 150Amps, 3 Pole 4 Wire, 600Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

150 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll