text.skipToContent text.skipToNavigation

Catalog No. : JRSX644F

Description:  RECEP 60A 600V 4P4F PNL,SC JL

UPC: 708917136781

Screw Cover Panel Mount Reverse Service Receptacle, Voltage 600V, Amperage 60A, 4 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4

Documents/Support Tools

Instruction Sheet

Click here