text.skipToContent text.skipToNavigation

Catalog No. : JRSX344F

Description:  30A,REC,4P4W,JL,600V,PNL,SC

UPC: 708917193586

Screw Cover Panel Mount Receptacle, Voltage 600V, Amperage 30A, 4 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4

Documents/Support Tools

Instruction Sheet

Click here