text.skipToContent text.skipToNavigation

Catalog No. : JRSX2734DR

Description:  270A,REC,3P4W,JL,600V,REV,PNL,SC

UPC: 708917312901

Screw Cover Panel Mount Reverse Service Receptacle, Voltage 600V, Amperage 270A, 4 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

270 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

270 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here