text.skipToContent text.skipToNavigation

Catalog No. : JRSR634HR

Description:  60A,REC,3P4W,JL,600V,REV,JB,STR,SC

UPC: 708917177913

Screw Cover Reverse Service Receptacle with Straight Adapter and Junction Box, Voltage 600V, Amperage 60A, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3

Documents/Support Tools

Instruction Sheet

Click here